![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: SYJ3000 Series 4·5 Port Solenoid Valve Rubber Seal Body Ported Single Valve
●Combined mounting of 3 port valve and 5 port valve is possible
●Electricity consumption: 0.1 W (with power saving circuit)
●Manifold type No.: SS5YJ3,SS5YJ5,SS5YJ7
●Electricity consumption: 0.1 W (with power saving circuit)
●Manifold type No.: SS5YJ3,SS5YJ5,SS5YJ7
Field | Value | Value Details |
---|---|---|
Series | 3 | SYJ3000 |
Type Of Actuation | 1 | 2 Position Single |
Piping Type | 2 | Body Ported |
Body Option | 0 | Pilot Valve Individual Exhaust For The Pilot Valve |
Coil Specifications | - | Standard |
Rated Voltage | 5 | 24 VDC |
Electrical Entry | G | Grommet Lead Wire Length 300 mm |
Light/Surge Voltage Suppressor | S | With Surge Voltage Suppressor |
Manual Override | - | Push-turn Locking Type |
Port Size | M3 | M3X0.5 |
Bracket | - | Without Bracket |
CE-compliant | Q | CE-compliant |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
SYJ3000-22-1-Q | Sub-plate |