![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: SYA3000·5000·7000 Series 5 Port Air Operated Valve Body Ported
●Same manifolds as Series SY3000/5000/7000 non plug-in type manifolds are prepared
Field | Value | Value Details |
---|---|---|
Series | 7 | SYA7000 |
Type Of Actuation | 2 | 2 Position Double |
A/B Port Size | 02 | 1/4 |
Thread Type | - | Rc |
Bracket | - | Without Bracket |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
SY7000-27-1 | Sub-plate |
![]() |
SY7000-27-2 | Sub-plate |