Product Part Number: |
Specifications: SY3000·5000·7000·9000 Series 5 Port Solenoid Valve Body Ported/Single Unit
●Combined mounting of 3 port valve and 5 port valve is possible
●Power consumption: 0.1 W (with power saving circuit)
●A wide variety of manifold options such as aluminum body manifold, DIN rail, stacking type manifold
●Manifold type No.: SS5Y3,SS5Y5,SS5Y7,SS5Y9
●Power consumption: 0.1 W (with power saving circuit)
●A wide variety of manifold options such as aluminum body manifold, DIN rail, stacking type manifold
●Manifold type No.: SS5Y3,SS5Y5,SS5Y7,SS5Y9
Field | Value | Value Details |
---|---|---|
Series | 9 | SY9000 |
Type Of Actuation | 3 | 3 Position Closed Center |
Coil Specifications | - | Standard |
Rated Voltage | 4 | 220 VAC [230 VAC] |
Electrical Entry | G | Grommet Lead Wire Length 300 mm |
Light/Surge Voltage Suppressor | - | Without Light/Surge Voltage Suppressor |
Manual Override | D | Push-turn Locking Slotted Type |
A/B Port Size | 02 | 1/4 |
Thread Type | - | Rc |
Bracket | - | None |
Made To Order | - | Standard |
CE-compliant | - | - |
Related Products
Image | Part Number | Part Name |
---|---|---|
SY9000-GS-1 | Gasket Assembly | |
SY9000-61-2A | Block Disk | |
SY9000-26-1A | Blanking Plate Assembly | |
- | SY9000-26-3A | Blanking Plate Assembly |
SY9000-38-1A | Spacer Assembly |