![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: SY3000·5000·7000·9000 Series 5 Port Solenoid Valve Base Mounted/Single Unit
●Combined mounting of 3 port valve and 5 port valve is possible
●Power consumption: 0.1 W (with power saving circuit)
●A wide variety of manifold options such as aluminum body manifold, DIN rail, stacking type manifold
●Manifold type No.: SS5Y3,SS5Y5,SS5Y7,SS5Y9
●Power consumption: 0.1 W (with power saving circuit)
●A wide variety of manifold options such as aluminum body manifold, DIN rail, stacking type manifold
●Manifold type No.: SS5Y3,SS5Y5,SS5Y7,SS5Y9
Field | Value | Value Details |
---|---|---|
Series | 7 | SY7000 |
Type Of Actuation | 1 | 2 Position Single |
Pilot Type | - | Internal Pilot |
Coil Specifications | - | Standard |
Rated Voltage | 5 | 24 VDC |
Electrical Entry | D | DIN Terminal |
Light/Surge Voltage Suppressor | Z | With Light/Surge Voltage Suppressor |
Manual Override | - | Push-turn Locking Type |
Port Size | - | Without Sub-plate |
Thread Type | - | Rc |
Made To Order | - | Standard |
CE-compliant | - | - |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
AC00296 | Replacement Parts Round Head Combination Screw |
![]() |
SY7000-11-11 | Gasket |