![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: SY3000·5000·7000·9000 Series 5 Port Solenoid Valve Body Ported/Single Unit
●Combined mounting of 3 port valve and 5 port valve is possible
●Power consumption: 0.1 W (with power saving circuit)
●A wide variety of manifold options such as aluminum body manifold, DIN rail, stacking type manifold
●Manifold type No.: SS5Y3,SS5Y5,SS5Y7,SS5Y9
●Power consumption: 0.1 W (with power saving circuit)
●A wide variety of manifold options such as aluminum body manifold, DIN rail, stacking type manifold
●Manifold type No.: SS5Y3,SS5Y5,SS5Y7,SS5Y9
Field | Value | Value Details |
---|---|---|
Series | 5 | SY5000 |
Type Of Actuation | 5 | 3 Position Pressure Center |
Coil Specifications | - | Standard |
Rated Voltage | 5 | 24 VDC |
Electrical Entry | L | L-type Plug Connector With Lead Wire (Length 300 mm) |
Light/Surge Voltage Suppressor | Z | With Light/Surge Voltage Suppressor |
Manual Override | - | Push-turn Locking Type |
A/B Port Size | C4 | One-touch Fitting For Φ4 |
Thread Type | - | Rc |
Bracket | - | None |
Made To Order | - | Standard |
CE-compliant | - | - |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
SY5000-GS-1 | Gasket Assembly |
![]() |
SY5000-26-20A | Blanking Plate Assembly |
![]() |
SY5000-26-21A | Blanking Plate Assembly |
![]() |
SY5000-75-2A | Individual SUP Spacer Assembly+Individual EXH Spacer Assembly |
![]() |
SY5000-38-1A | Individual SUP Spacer Assembly |
![]() |
KQ2P-04 | Plug |