![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: SY3000·5000·7000 Series 5 Port Solenoid Valve Plug-in Type Base Mounted Valve Type
●Thanks to the flow increase, valve size can be reduced
●Saves energy and space
●Power consumption: 0.1 w (With power saving circuit) / 0.35 w (Standard)
●Service life: 200 million cycles (Metal seal) / 70 million cycles (Rubber seal)
●Plug-in sub-plate newly added Plug-in metal base (IP40)/Plug-in connector
connecting base (IP67)
●Manifold type No.: SS5Y3, SS5Y5, SS5Y7
●Saves energy and space
●Power consumption: 0.1 w (With power saving circuit) / 0.35 w (Standard)
●Service life: 200 million cycles (Metal seal) / 70 million cycles (Rubber seal)
●Plug-in sub-plate newly added Plug-in metal base (IP40)/Plug-in connector
connecting base (IP67)
●Manifold type No.: SS5Y3, SS5Y5, SS5Y7
Field | Value | Value Details |
---|---|---|
Series | 5 | SY5000 |
Type Of Actuation | 4 | 3 Position Exhaust Center |
Seal | 0 | Rubber Seal |
Pilot Type | - | Internal Pilot |
Back Pressure Check Valve | - | None |
Pilot Valve Option | - | Standard (0.7 MPa) |
Coil Specifications | - | Standard |
Rated Voltage | 5 | 24 VDC |
Light/Surge Voltage Suppressor And Common Specification | U | With light/Surge Voltage Suppressor (Non-Polar) |
Manual Override | - | Push-turn Locking Type |
Type Of Mounting Screw | - | Round Head Combination Screw |