![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: SY3000·5000 Series EX510 Gateway System Serial Transmission System Base Mounted Manifold/Stacking Type/Plug-in/5 Port Solenoid Valve
●Combined mounting of 3 port valve and 5 port valve is possible
●Power consumption: 0.1 W (with power saving circuit)
●A wide variety of manifold options such as aluminum body manifold, DIN rail, stacking type manifold
●Manifold type No.: SS5Y3,SS5Y5,SS5Y7,SS5Y9
●Power consumption: 0.1 W (with power saving circuit)
●A wide variety of manifold options such as aluminum body manifold, DIN rail, stacking type manifold
●Manifold type No.: SS5Y3,SS5Y5,SS5Y7,SS5Y9
Field | Value | Value Details |
---|---|---|
Series | 3 | SY3000 |
Type Of Actuation | 1 | 2 Position Single |
Body Option | 0 | Standard (Single only) |
Pilot Type | - | Internal Pilot |
Rated Voltage | 5 | 24 VDC |
Manual Override | E | Push-turn Locking Lever Type |
Made To Order | - | Standard |
CE-compliant | - | - |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
VZ3000-123-1A | Label For Block Disk |
![]() |
SX3000-77-1A | Blocking Disk |
![]() |
SX3000-75-2A | Blanking Plate Assembly |
![]() |
SY3000-39-3A | Spacer Assembly |
![]() |
SY3000-38-3A | Spacer Assembly |