![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: SY3000·5000·7000·9000 Series 5 Port Solenoid Valve Body Ported/Single Unit
●Combined mounting of 3 port valve and 5 port valve is possible
●Power consumption: 0.1 W (with power saving circuit)
●A wide variety of manifold options such as aluminum body manifold, DIN rail, stacking type manifold
●Manifold type No.: SS5Y3,SS5Y5,SS5Y7,SS5Y9
●Power consumption: 0.1 W (with power saving circuit)
●A wide variety of manifold options such as aluminum body manifold, DIN rail, stacking type manifold
●Manifold type No.: SS5Y3,SS5Y5,SS5Y7,SS5Y9
Field | Value | Value Details |
---|---|---|
Series | 3 | SY3000 |
Type Of Actuation | 1 | 2 Position Single |
Coil Specifications | - | Standard |
Rated Voltage | 5 | 24 VDC |
Electrical Entry | LO | L-type Plug Connector Without Connector |
Light/Surge Voltage Suppressor | U | With Light/Surge Voltage Suppressor(Non-polar Type) |
Manual Override | - | Push-turn Locking Type |
A/B Port Size | C4 | One-touch Fitting For Φ4 |
Thread Type | - | Rc |
Bracket | - | None |
Made To Order | - | Standard |
CE-compliant | Q | CE-compliant |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
SY3000-GS-1 | Gasket Assembly |
![]() |
SY3000-26-19A-Q | Blanking Plate Assembly |
- | SY3000-26-20A-Q | Blanking Plate Assembly |
![]() |
SY3000-120-1A-Q | Individual SUP Spacer Assembly+Individual EXH Spacer Assembly |
![]() |
SY3000-38-20A-Q | Spacer Assembly |
![]() |
KQ2P-04 | Plug |