![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: SY100 Series 3 Port Solenoid Valv/Direct Operated Type Rubber Seal Base Type
●No copper ions specification
●Manifold Type No.:SS3Y1
●Manifold Type No.:SS3Y1
Field | Value | Value Details |
---|---|---|
Type Of Actuation | 1 | Normally Closed |
Coil Specifications | - | Standard |
Rated Voltage | 5 | 24 VDC |
Electrical Entry | MO | M-type Plug Connector Without Connector |
Light/Surge Voltage Suppressor | Z | With Light/Surge Voltage Suppressor |
Manual Override | - | Push-turn Locking Type |
Port Size | - | Without Sub-plate |
CE/UKCA-compliant | - | - |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | SY100-74-1 | Replacement Parts Sub-plate |
![]() |
VJ100-6-8 | Gasket |
![]() |
SY100-33-1 | Round Head Combination Screw |