Product Part Number: |
Specifications: SY100 Series 3 Port Solenoid Valv/Direct Operated Type Rubber Seal Base Type
●No copper ions specification
●Manifold Type No.:SS3Y1
●Manifold Type No.:SS3Y1
Field | Value | Value Details |
---|---|---|
Type Of Actuation | 1 | Normally Closed |
Coil Specifications | - | Standard |
Rated Voltage | 3 | 110 VAC[115 VAC] |
Electrical Entry | L | L Plug Connector Lead Wire Length 300 mm |
Light/Surge Voltage Suppressor | Z | With Light/Surge Voltage Suppressor |
Manual Override | - | Push-turn Locking Type |
Port Size | - | Without Sub-plate |
CE/UKCA-compliant | - | - |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | SY100-74-1 | Replacement Parts Sub-plate |
VJ100-6-8 | Gasket | |
SY100-33-1 | Round Head Combination Screw |