![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: SYJ5000 Series 5Port Solenoid Valve Base Mounted Manifold Type 42
●Combined mounting of 3 port valve and 5 port valve is possible
●Electricity consumption: 0.1 W (with power saving circuit)
●Manifold type No.: SS5YJ3,SS5YJ5,SS5YJ7
●Electricity consumption: 0.1 W (with power saving circuit)
●Manifold type No.: SS5YJ3,SS5YJ5,SS5YJ7
Field | Value | Value Details |
---|---|---|
Stations | 03 | 3 Stations |
A/B Port Size | C6 | One-touch Fitting For Φ6 |
Thread Type | - | Rc |
CE-compliant | - | - |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
DXT192-10-16 | Gasket |
![]() |
AC00068 | Round Head Combination Screw |
![]() |
SYJ5000-21-6A | Blanking Plate Assembly |
- | ARBYJ5000-00-P | Spacer Type Regulator |
![]() |
SYJ500-3-1A | Adapter Plate Assembly |