![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: SYJ3000 Series 4 Port Solenoid Valve Base Mounted Manifold Type 32
●Combined mounting of 3 port valve and 5 port valve is possible
●Electricity consumption: 0.1 W (with power saving circuit)
●Manifold type No.: SS5YJ3,SS5YJ5,SS5YJ7
●Electricity consumption: 0.1 W (with power saving circuit)
●Manifold type No.: SS5YJ3,SS5YJ5,SS5YJ7
| Field | Value | Value Details |
|---|---|---|
| Valve Mounting Direction | S | Single Solenoid Pilot Valve Is On Same Side As The A,B Port |
| Stations | 02 | 2 Stations |
| A/B Port Size | M5 | M5X0.8 |
| P,R Port Thread Type | - | Rc |
| CE-compliant | - | - |
Related Products
| Image | Part Number | Part Name |
|---|---|---|
|
SYJ3000-33-1 | Plug |
|
SYJ3000-14-10 | Gasket |
|
SY100-33-3 | Round Head Combination Screw |
|
SYJ3000-21-12A | Blanking Plate Assembly |


