![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: SYJ3000 Series 5Port Solenoid Valve Body Ported Manifold Type 20
●Combined mounting of 3 port valve and 5 port valve is possible
●Electricity consumption: 0.1 W (with power saving circuit)
●Manifold type No.: SS5YJ3,SS5YJ5,SS5YJ7
●Electricity consumption: 0.1 W (with power saving circuit)
●Manifold type No.: SS5YJ3,SS5YJ5,SS5YJ7
Field | Value | Value Details |
---|---|---|
No. Of Stations | 04 | 4 Stations |
CE-compliant | - | - |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
SYJ3000-33-1 | Plug |
![]() |
SY100-33-3 | Round Head Combination Screw |
![]() |
SYJ3000-14-7 | Gasket |
![]() |
SYJ3000-21-1A | Blanking Plate Assembly |