![]() |
Product Part Number: |
Specifications: SY3000/5000 Series 5 Port Solenoid Valve Plug-in Connector Connecting Base: Plug-in Mixed Mounting Type Manifold EX260 Type 10/11
●Thanks to the flow increase, valve size can be reduced
●Saves energy and space
●Power consumption: 0.1 w (With power saving circuit) / 0.35 w (Standard)
●Service life: 200 million cycles (Metal seal) / 70 million cycles (Rubber seal)
●Plug-in sub-plate newly added Plug-in metal base (IP40)/Plug-in connector
connecting base (IP67)
●Manifold type No.: SS5Y3, SS5Y5, SS5Y7
●Saves energy and space
●Power consumption: 0.1 w (With power saving circuit) / 0.35 w (Standard)
●Service life: 200 million cycles (Metal seal) / 70 million cycles (Rubber seal)
●Plug-in sub-plate newly added Plug-in metal base (IP40)/Plug-in connector
connecting base (IP67)
●Manifold type No.: SS5Y3, SS5Y5, SS5Y7
Field | Value | Value Details |
---|---|---|
Series | 5 | SY3000/5000 Mix |
Mixed Mounting Type | M | Mixed Mounting Type |
Type | 10 | Side Ported |
Kit Type | S | Serial Transmission EX260 |
SI Unit Specification | VB | Protocol:CC-Link;Number Of Outputs:16;Communication Connector:M12 |
SI Unit Output Polarity | N | Negative Common(PNP) |
Valve Stations | 08 | 8 Stations |
P,E Port Entry | B | Both Sides |
SUP/EXH Block Assembly | - | Internal Pilot |
Fitting Type: One-touch Fitting | C | Metric Size,Straight |
SY5000:A,B Port Size | - | For All Stations Of SY3000 |
SY3000:A,B Port Size | 6 | Φ6 One-touch Fitting |
Mounting | - | Direct Mounting |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
SY30M-15-1A | Clamp Bracket Assembly |
![]() |
SY50M-15-1A | Clamp Bracket Assembly |
![]() |
VVQ0000-58A | Port Plug |
![]() |
VVQ1000-58A | Port Plug |
![]() |
SY3000-23-24A | Round Head Combination Screw |
![]() |
SY5000-221-1A | Round Head Combination Screw |
![]() |
SY3000-222-1A | Hexagon Socket Head Cap Screw |
![]() |
SY5000-222-1A | Hexagon Socket Head Cap Screw |
![]() |
SY30M-56-2A | Mounting Screws |
![]() |
SY50M-56-2A | Mounting Screws |
![]() |
SY3000-23-33A | Round Head Combination Screw |
![]() |
SY5000-221-5A | Round Head Combination Screw |
![]() |
SY3000-23-32A | Round Head Combination Screw |
![]() |
SY5000-221-3A | Round Head Combination Screw |
![]() |
SY30M-56-4A | Mounting Screws |
![]() |
SY50M-56-4A | Mounting Screws |
![]() |
SY30M-56-3A | Mounting Screws |
![]() |
SY50M-56-3A | Mounting Screws |
![]() |
SY30M-56-5A | Mounting Screws |
![]() |
SY50M-56-5A | Mounting Screws |
![]() |
SY5000-221-7A | Round Head Combination Screw |
![]() |
VVQ1000-51A-C8 | Fitting Assembly |
![]() |
VVQ1000-50A-C6 | Fitting Assembly |
![]() |
SY50M-49-1-8-A | Tie-rod |
![]() |
SV2000-55-1-8-A | Tie-rod |