![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: SY3000·5000·7000 Series 5 Port Solenoid Valve Body Ported Manifold Bar Stock Type/Individual Wiring How to Order Manifold Type20
●Combined mounting of 3 port valve and 5 port valve is possible
●Power consumption: 0.1 W (with power saving circuit)
●A wide variety of manifold options such as aluminum body manifold, DIN rail, stacking type manifold
●Manifold type No.: SS5Y3,SS5Y5,SS5Y7,SS5Y9
●Power consumption: 0.1 W (with power saving circuit)
●A wide variety of manifold options such as aluminum body manifold, DIN rail, stacking type manifold
●Manifold type No.: SS5Y3,SS5Y5,SS5Y7,SS5Y9
Field | Value | Value Details |
---|---|---|
Manifold Series | 3 | SY3000 |
No. Of Stations | 03 | 3 Stations |
Thread Type | - | Rc |
CE-compliant | - | - |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
SY3000-GS-1 | Gasket Assembly |
![]() |
SY3000-26-9A | Blanking Plate Assembly |
![]() |
SY3000-38-20A | Spacer Assembly |
![]() |
SY3000-120-1A | Individual SUP Spacer Assembly+Individual EXH Spacer Assembly |