![]() |
Product Part Number: |
Specifications: SV Series D-sub Connector Manifold Tie-rod Base
●It is easily possible to add stations of the manifold valve or change specifications
●One side solenoid
●4 position, dual 3 port specifications available
●Manifold type No.: SS5V1,SS5V2,SS5V3,SS5V4
●One side solenoid
●4 position, dual 3 port specifications available
●Manifold type No.: SS5V1,SS5V2,SS5V3,SS5V4
Field | Value | Value Details |
---|---|---|
Series | 2 | SV2000 |
Connector Entry Direction | 1 | Upward |
Valve Stations | 04 | 4 Stations |
P, E Port Outlets | B | Both Sides |
Pilot Type | - | Internal Pilot |
A/B Port Size | C8 | A,B Port:One-touch Fitting For Φ8;P,E Port:One-touch Fitting For Φ10(SV2000),One-touch Fitting For Φ12(SV3000,SV4000) |
Mounting | - | Direct Mounting |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
SX3000-146-2 | Connector Gasket |
![]() |
SV1000-74-1A | Blocking Disk Pressure Seal |
![]() |
SX5000-57-6 | Gasket |
![]() |
SX5000-138-1 | Gasket |
![]() |
SV2000-55-2A | Tie-rod For Additional Stations |
![]() |
SV2000-21-1 | Replacement Parts Round Head Combination Screw |
![]() |
SV1000-69A | Clamp Assembly |
![]() |
SV2000-67-1A | Blanking Plate Assembly |
![]() |
SV2000-59-1A | SUP Block Disk Assembly |
![]() |
SV2000-59-2A | EXH Block Disk Assembly |
![]() |
AN20-C10 | Silencer |
![]() |
SV2000-38-1A | Spacer Assembly |
![]() |
SV2000-38-1FA | Spacer Assembly |
![]() |
SV2000-38-1NA | Spacer Assembly |
![]() |
SV2000-38-1TA | Spacer Assembly |
![]() |
SV2000-39-1A | Spacer Assembly |
![]() |
SV2000-39-1FA | Spacer Assembly |
![]() |
SV2000-39-1NA | Spacer Assembly |
![]() |
SV2000-39-1TA | Spacer Assembly |
![]() |
SV2000-88-1A | Spacer Assembly |
![]() |
SV2000-88-1FA | Spacer Assembly |
![]() |
SV2000-88-1NA | Spacer Assembly |
![]() |
SV2000-88-1TA | Spacer Assembly |
![]() |
SV2000-51D1-13A-C10 | Supply/Exhaust Block Assembly |
![]() |
SV2000-51D1-13A-00U | SUP/EXH Block Assembly |
![]() |
SV2000-51D1-13A-00 | Supply/Exhaust Block Assembly |
![]() |
SV2000-55-1-4 | Tie-rod |
![]() |
VZ1000-11-1-6 | DIN Rail |
![]() |
SV2000-52U-1A-C10 | Supply/Exhaust End Block Assembly |
![]() |
SV2000-52U-1A-00 | Supply/Exhaust End Block Assembly |
- | SV2000-52U-1A-00U | null |
![]() |
VVQ2000-51A-C10 | Fitting Assembly |
![]() |
KQ2P-10 | Plug |
![]() |
SV2000-50-1A-C8 | Manifold Block Assembly |
![]() |
SV2000-50-2A-C8 | Manifold Block Assembly |
![]() |
KQ2P-08 | Plug |