![]() |
Product Part Number: |
Specifications: SQ2000 Series 5 Port Solenoid Valve Plug-In Unit Manifold
●Power saving: 0.4 W (Standard)
●Easy to add or decrease the number of valve stations
●Easy valve maintenance. Mountable with one screw
●Easy replacement of clip type One-touch fittings
●Connector entry direction can be changed with a single push
●4 position dual 3 port valve
●Built-in back pressure check valve (Option)
●Manifold type No.: SS5Q13,SS5Q14,SS5Q23,SS5Q24
●Easy to add or decrease the number of valve stations
●Easy valve maintenance. Mountable with one screw
●Easy replacement of clip type One-touch fittings
●Connector entry direction can be changed with a single push
●4 position dual 3 port valve
●Built-in back pressure check valve (Option)
●Manifold type No.: SS5Q13,SS5Q14,SS5Q23,SS5Q24
Field | Value | Value Details |
---|---|---|
No. Of Stations | 06 | 6 Stations |
Electrical Entry | FD1 | Lead Wire Connector Location:D Side,Cable/Si Unit Specifications:D-Sub Connector 25P Kit,With 1.5 M Cable |
Manifold Mounting | D | DIN Rail Mounting |
Option:Back Pressure Check Valve | - | None |
Option:Special Wiring Specifications | - | None |
Option:External Pilot Specifications | - | None |
Option:Built-In Silencer | S | Built-In Silencer, Direct Exhaust |
1(P),3(R)Port Size | - | 1(P),3(R) Port,One-touch Fittings For Φ10 |
CE-compliant | - | - |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
SSQ2000-10A-3 | Blanking Plate |
![]() |
SSQ1000-B-P | SUP Block Plate |
![]() |
SSQ2000-B-R | EXH Block Plate |
![]() |
VVQZ2000-CP | Plug |
- | VVQZ3000-CP | Plug |
![]() |
AN20-C10 | Silencer |
- | SSQ2000-SE | Element |
- | SQ2000-GS | Gasket Screw Assembly |
![]() |
AXT100-DS25-015 | Connector Assembly |