![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: SJ1000/2000/3000 Series Plug-in Connector Type EX510 Gateway-type Serial Transmission System 60S6B Type
●Low-profile cassette type with baseless structure
●Takes up minimal space with a body width of 6.5 mm (SJ1000), 7.5 mm (SJ2000), or 10 mm (SJ3000)
●SJ1000, SJ2000, and SJ3000 valves can be mounted together
●The multi-pin connector makes it easy to add or subtract stations or to exchange valves
●One side solenoid
●4-position, dual 3-port specifications are available
●Manifold type no.: SS5J1, SS5J2, SS5J3
●Takes up minimal space with a body width of 6.5 mm (SJ1000), 7.5 mm (SJ2000), or 10 mm (SJ3000)
●SJ1000, SJ2000, and SJ3000 valves can be mounted together
●The multi-pin connector makes it easy to add or subtract stations or to exchange valves
●One side solenoid
●4-position, dual 3-port specifications are available
●Manifold type no.: SS5J1, SS5J2, SS5J3
Field | Value | Value Details |
---|---|---|
Manifold Series | 3 | SJ3000(SJ2000/3000 Mixed) |
Mixed Mounting Type | - | Standard |
SI Unit COM Spec. | - | Positive Common |
Unit Mounting Position | D | D Side |
Valve Stations | 08 | 8 Stations |
SUP/EXH Block Mounting Position | D | D Side(1 to 10 Stations) |
Pilot Spec. | S | Internal Pilot/Built-in Silencer |
SUP/EXH Block Fitting Spec. | L | Elbow Fitting(Upward):With External Pilot Spec.X,PE Port |
DIN Rail Length Specified | 9 | For 9 Stations |