![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: SJ1000/2000/3000 Series Plug-in Connector Type D-sub Connector/Flat Ribbon Cable Type Manifold
●Low-profile cassette type with baseless structure
●Takes up minimal space with a body width of 6.5 mm (SJ1000), 7.5 mm (SJ2000), or 10 mm (SJ3000)
●SJ1000, SJ2000, and SJ3000 valves can be mounted together
●The multi-pin connector makes it easy to add or subtract stations or to exchange valves
●One side solenoid
●4-position, dual 3-port specifications are available
●Manifold type no.: SS5J1, SS5J2, SS5J3
●Takes up minimal space with a body width of 6.5 mm (SJ1000), 7.5 mm (SJ2000), or 10 mm (SJ3000)
●SJ1000, SJ2000, and SJ3000 valves can be mounted together
●The multi-pin connector makes it easy to add or subtract stations or to exchange valves
●One side solenoid
●4-position, dual 3-port specifications are available
●Manifold type no.: SS5J1, SS5J2, SS5J3
Field | Value | Value Details |
---|---|---|
Series | 3 | SJ3000(SJ2000/3000 Mixed) |
Mixed Mounting Type | - | Standard |
Connector Type | F | D-sub Connector(25 Pins) |
Connector Mounting Position | D | D Side |
Connector Entry Direction | 1 | Upward |
Stations | 04 | 4 Stations |
SUP/EXH Block Mounting Position | D | D Side(1 to 10 Stations) |
Pilot Specifications | - | Internal Pilot |
SUP/EXH Block Fitting Spec. | - | Straight Fitting:With External Pilot Spec.X,PE Port |
DIN Rail Length Specified | 5 | 5 Stations |