![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: SRH Series Clean Regulator
●Contamination controlled stainless steel regulator
●Oil-free
●Two types of diaphragm materials: PTFE, Fluororubber
●Oil-free
●Two types of diaphragm materials: PTFE, Fluororubber
Field | Value | Value Details |
---|---|---|
Body Size | 4 | 3/8 |
Washing Grade | 0 | Grade A |
Delivery Pressure | 1 | 0.05 to 0.7MPa |
Relief Mechanism | 0 | Non-relief |
Thread Type | - | Rc |
Bore Size | 04 | 1/2 |
Gauge Port Orientation | - | Standard |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
1350112-T1 | Bracket |