![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: SJ1000/2000/3000 Series Plug-in Connector Type D-sub Connector/Flat Ribbon Cable/PC Wiring Solenoid Valves Standard
●Low-profile cassette type with baseless structure
●Takes up minimal space with a body width of 6.5 mm (SJ1000), 7.5 mm (SJ2000), or 10 mm (SJ3000)
●SJ1000, SJ2000, and SJ3000 valves can be mounted together
●The multi-pin connector makes it easy to add or subtract stations or to exchange valves
●One side solenoid
●4-position, dual 3-port specifications are available
●Manifold type no.: SS5J1, SS5J2, SS5J3
●Takes up minimal space with a body width of 6.5 mm (SJ1000), 7.5 mm (SJ2000), or 10 mm (SJ3000)
●SJ1000, SJ2000, and SJ3000 valves can be mounted together
●The multi-pin connector makes it easy to add or subtract stations or to exchange valves
●One side solenoid
●4-position, dual 3-port specifications are available
●Manifold type no.: SS5J1, SS5J2, SS5J3
Field | Value | Value Details |
---|---|---|
Series | 3 | SJ3000 |
Type Of Actuation | 1 | 2 Position Single Solenoid |
Flow Type | - | Standard Flow Type |
Pilot Specifications | - | Internal Pilot |
Back Pressure Check Valve | - | None |
Coil Specifications | - | Standard |
Rated Voltage | 5 | 24 VDC |
Common Specifications | - | Positive Common |
Connector Entry | C | Dedicated For Centralized Wiring |
Light/Surge Voltage Suppressor | U | With Light/Surge Voltage Suppressor(Non-polar Type) |
Manual Override | - | Push-turn Locking Type |
A,B Port Size | C6 | Φ6 One-touch Fittings |
Single Solenoid Wiring Spec. | - | Single Wiring |
Control Type | - | Without Control Method |
Made To Order | - | Standard |