![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: SFD Series Clean Air Filter
●Built-in hollow fiber element
●Pressure drop: 0.03 MPa (Inlet pressure 0.7 MPa, Max. flow rate)
●Conforms to RoHS reduction of environmentally detrimental chemicals
●Pressure drop: 0.03 MPa (Inlet pressure 0.7 MPa, Max. flow rate)
●Conforms to RoHS reduction of environmentally detrimental chemicals
Field | Value | Value Details |
---|---|---|
Size | 20 | 500L/min(ANR) |
Case Material | 0 | Resin |
Port Size | C08 | Φ8 (Clean One-touch Fittings (Series KP)) |
Option | - | SFD100:None,SFD110:None,SFD200:With Brackets |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | SFD-BR100 | Bracket Assembly |