![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: S0700 Series 5 Port Solenoid Valve Plug Lead Type Body Ported Single Unit
●Body ported[New]
●Valve width:7.4mm
●cylinder drive size:~Φ32 (Body ported)
●Power consumption:0.35w
●Weight:39g (Body ported)
●Valve width:7.4mm
●cylinder drive size:~Φ32 (Body ported)
●Power consumption:0.35w
●Weight:39g (Body ported)
Field | Value | Value Details |
---|---|---|
Type Of Actuation | 2 | 2 Position Double |
Piping Type | 6 | Body Ported |
Function | S | EXH Outlet:With Built-In Silencer |
Voltage | 5 | 24 VDC |
Electrical Entry | M | M-type Plug Connector,With 300 mm Lead Wire(With Light/Surge Voltage Suppressor) |
P,E Port/A,B Port Size | C4 | Φ4 One-touch Fitting |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | S0700-82A-1 | Replacement Parts Silencer |
![]() |
KJP-02 | Miniature One-touch Fittings |
![]() |
KQ2P-23 | Plug |
![]() |
KQ2P-04 | Plug |
![]() |
S070-14A | Plug Connector Assembly |
![]() |
S070-14A-3 | Plug Connector Assembly |
![]() |
S070-14A-6 | Plug Connector Assembly |
![]() |
S070-14A-10 | Plug Connector Assembly |
- | S0700-GS-2 | Replacement Parts Gasket,Screw Assembly |
![]() |
S070P-5BC | Pilot Valve Assembly |
![]() |
S070P-5BC-1 | Pilot Valve Assembly |
![]() |
KJH04-C1 | One-touch Fitting |