![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: RSQ Series Stopper Cylinder Fixed Mounting Height
●Possible to select a cylinder corresponding to needs from a wide range
of models. Realizes the labor saving and automation of conveyor lines
●With auto switch (Series RSDQ: RSDQ, Series RSDG: RSDG)
of models. Realizes the labor saving and automation of conveyor lines
●With auto switch (Series RSDQ: RSDQ, Series RSDG: RSDG)
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | D | With Auto Switch |
Mounting Style | B | Through-hole(Standard) |
Bore Size | 12 | Bore Size 12 mm |
Port Thread Type | - | M Thread(Φ12-Φ16);Rc(Φ20-Φ50) |
Cylinder Stroke | 10 | Standard Stroke 10 mm |
Action | D | Double Acting |
Piston rod end type | R | Roller Type |
Mounting Bolt | - | None |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GR-S-010 | Grease Pack |
![]() |
RSQ12D-PS | Replacement Parts Seal Kit |