![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: RS2H Series Heavy Duty Stopper Cylinder
●Weight: Reduced by up to 22% (Compared with the current RS1H series)
●Cylinder tube: Shortened by up to 9 mm (RS2H63-30 stroke)
●Capable of stopping pallets softly
●Stopper cylinder with shock absorber
●Lock Release Specification (-XC102)
●Cylinder tube: Shortened by up to 9 mm (RS2H63-30 stroke)
●Capable of stopping pallets softly
●Stopper cylinder with shock absorber
●Lock Release Specification (-XC102)
Field | Value | Value Details |
---|---|---|
Bore Size | 50 | Bore Size 50 mm |
Port Thread Type | - | Rc |
Piping Direction | - | Flange Side |
Cylinder Stroke | 30 | Standard Stroke 30 mm |
Action | D | Double Acting |
Roller Material | M | Carbon Steel |
Option | D | With Lock Mechanism |
Positional Relationship Of Lever And Port | - | Same Direction As Port |
Auto Switch | - | Without Auto Switch Built-In Magnet |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GR-S-010 | Grease Pack |
- | RS2H-R50 | Replacement Parts Shock Absorber |
- | RS2H50D-PS | Replacement Parts Seal Kit |