![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: RJ Series Shock Absorber Soft Type
●Maximum operating cycles: 10 million cycles
●Stops transferred objects gently
●Lineup M6 to M27
●Compatible with Series RB in terms of mounting
●Applicable models can be selected depending on the operating speed
L type: 0.05 to 1 m/s
H type: 0.05 to 2 m/s
Short stroke type: 0.05 to 1m/s
●Stops transferred objects gently
●Lineup M6 to M27
●Compatible with Series RB in terms of mounting
●Applicable models can be selected depending on the operating speed
L type: 0.05 to 1 m/s
H type: 0.05 to 2 m/s
Short stroke type: 0.05 to 1m/s
Field | Value | Value Details |
---|---|---|
O.D. Thread Size·Stroke | 2015 | O.D. Thread Size:20 mm;Stroke:15 mm |
Collision Speed Range | L | 0.05 to 1 m/s |
With Cap | - | Basic Type |
Option | - | Hex.nut:2 pcs.,Stopper nut:— |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
RB20J | Hexagon Nut |
![]() |
RB20-X331 | Foot Bracket |
![]() |
RB20S | Stopper Nut |