![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: PSH Series 3-Screen Display Condensation Checker (Digital Temperature & Humidity Switch)
●A relative humidity under pressure (inside piping) display function has
been added. [New]
●A condensation checker can prevent such problems!
Allows for the visualization of humidity inside piping
Detects abnormalities prior to condensation generation
●Can be easily connected to any pipe you want to monitor
Compact size allows for easy installation
●Visualization of relative humidity
Real-time monitoring
●Remote/Condition monitoring
Remote confirmation via switch output preventing condensation problems!
been added. [New]
●A condensation checker can prevent such problems!
Allows for the visualization of humidity inside piping
Detects abnormalities prior to condensation generation
●Can be easily connected to any pipe you want to monitor
Compact size allows for easy installation
●Visualization of relative humidity
Real-time monitoring
●Remote/Condition monitoring
Remote confirmation via switch output preventing condensation problems!
Field | Value | Value Details |
---|---|---|
Output Specifications | RT | Switch Output 1 + Switch Output 2+ Analog Voltage Output(Switch Output: NPN Or PNP Switching Type),At the time of factory shipment(Relative humidity under pressure display):OFF |
Remote Sensor Unit | - | Unit Selection Function |
Porting Specifications | 01 | R1/8 |
Option 1 | W | Lead Wire With Connector(2 m,Waterproof) |
Option 2 | - | None |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
ZS-46-5F | Lead Wire With Connector |