![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: PFMV5 Series Flow Sensor
●Adsorption confirmation of minute workpieces
●Repeatability: ± 2% F.S. or less
●Response speed: 5 ms or less, withstand pressure: 500 kPa
●Grease-free, RoHS compatible
●Covers total range with one voltage monitor
●Related equipment: Suction filter series ZFC050
●Repeatability: ± 2% F.S. or less
●Response speed: 5 ms or less, withstand pressure: 500 kPa
●Grease-free, RoHS compatible
●Covers total range with one voltage monitor
●Related equipment: Suction filter series ZFC050
Field | Value | Value Details |
---|---|---|
Measurement Flow Range | 30 | 0.0 to 3.0 L/min |
Operation Manual | - | With Operation Manual (Japanese And English) |
Option | - | None |