![]() |
Product Part Number: |
Specifications: PFMV5-X502 Series Flow Sensor Measurement Flow Range 0.0~0.1L/min
●3-screen display digital flow monitor PFGV301 series [New]
●A measuring flow rate range of 0.0 to 0.1 L/min (-X502) [New] has been added.
●For suction verification of very small workpieces
The flow sensor enables more reliable suction verification than a pressure sensor.
●Repeatability: ±2% F.S.
●Response speed: 5 ms or less
●Withstand pressure: 500 kPa●Grease-free
●A measuring flow rate range of 0.0 to 0.1 L/min (-X502) [New] has been added.
●For suction verification of very small workpieces
The flow sensor enables more reliable suction verification than a pressure sensor.
●Repeatability: ±2% F.S.
●Response speed: 5 ms or less
●Withstand pressure: 500 kPa●Grease-free
Field | Value | Value Details |
---|---|---|
Output Specifications | 1 | Analog Output (1 to 5 V) |
Operation Manual | - | With Operation Manual (Japanese And English) |
Option | A | With L-type Bracket |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
ZS-36-A1 | Bracket |
![]() |
ZS-36-A2 | Bracket |
![]() |
ZS-36-A3 | Bracket |
![]() |
ZS-36-A4 | Bracket |
![]() |
ZS-36-A5 | Bracket |