![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: PFMB7 Series 2-Color Display Digital Flow Switch
●3-Screen Display [New]
●Dry air, N2
●Grease-free
●Flow adjustment valve is integrated.
●Compact, Space saving
●Dry air, N2
●Grease-free
●Flow adjustment valve is integrated.
●Compact, Space saving
Field | Value | Value Details |
---|---|---|
Rated Flow Range (Flow Range) | 102 | 10-1000L/min |
Thread Type | - | Rc |
Port Size | 04 | 1/2 |
Output Specification | A | OUT1:NPN;OUT2:NPN |
Option 1 | - | With Lead Wire With Connector (2 m) |
Remote Sensor Unit | - | With Display Unit Switching Function |
Option 2 | - | None |
Calibration Certificate | - | None |