![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: PFM7 Series 2-Color Display Digital Flow Switch Integrated Display
●Air, N2, Ar, CO2
●Grease-free
●Integrated flow adjustment valve
●Compact, lightweight, space-saving
●Grease-free
●Integrated flow adjustment valve
●Compact, lightweight, space-saving
Field | Value | Value Details |
---|---|---|
Rated Flow Range (Flow Range) | 50 | 1 To 50(25)L/min |
Flow Adjustment Valve | S | Yes |
Bore Size | C6 | Φ6 One-touch Fitting |
Piping Entry Direction | - | Straight |
Output Specification | C | 1 NPN Output + Analog (1 to 5 V) |
Remote Sensor Unit | M | Fixed SI Unit |
Operation Manual | - | With Operation Manual (Japanese And English) |
Calibration Certificate | - | None |
Option 1 | - | With Lead Wire With Connector (2m) |
Option 2 | - | None |
Made To Order | - | Standard |