![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: PFM7 Series 2-Color Display Digital Flow Switch Integrated Display
●Air, N2, Ar, CO2
●Grease-free
●Integrated flow adjustment valve
●Compact, lightweight, space-saving
●Grease-free
●Integrated flow adjustment valve
●Compact, lightweight, space-saving
Field | Value | Value Details |
---|---|---|
Rated Flow Range (Flow Range) | 11 | 2 To 100(50)L/min |
Flow Adjustment Valve | S | Yes |
Bore Size | C8 | Φ8(5/16")One-touch Fitting |
Piping Entry Direction | - | Straight |
Output Specification | A | NPN 2 Outputs |
Remote Sensor Unit | - | With Display Unit Switching Function |
Operation Manual | - | With Operation Manual (Japanese And English) |
Calibration Certificate | - | None |
Option 1 | - | With Lead Wire With Connector (2m) |
Option 2 | - | None |
Made To Order | - | Standard |