![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: PFCA7 Series Flow Controller for Air IO-Link Compatible
●For the automatic adjustment of the flow rate
●Applicable fluid: Dry air, N2, Ar, CO2
●Color display/2-screen display supported
For the confirmation of the instantaneous flow rate, flow rate command value, and accumulated flow rate at a glance
●IO-Link compatible
●Flow ratio 100:1
●Applicable fluid: Dry air, N2, Ar, CO2
●Color display/2-screen display supported
For the confirmation of the instantaneous flow rate, flow rate command value, and accumulated flow rate at a glance
●IO-Link compatible
●Flow ratio 100:1
Field | Value | Value Details |
---|---|---|
Rated Control Flow Rate Range | 11 | 1~100L/min |
Port Size | C8 | Φ8 |
Input/Output Specifications | 2 | IN:模拟输入(4 to 20 mA),OUT1:IO-Link/NPN/PNP,OUT2:模拟输出(4 to 20 mA) |
Option 1 | - | With Lead Wire With Connector (3 m/5 Core) |
Remote Sensor Unit | - | With Unit Switching Function |
Option 2 | R | Bracket (Mounting Position: Side) |
Operation Manual/Calibration Certificate | - | Operation Manual:○;Calibration Certificate:- |