![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: PF3W5-Z Series 3-Color Display Digital Flow Switch for Water Remote Sensor Unit
●Output specification variations have been added [New]
PF3W7-Z: Analog voltage 2-output type (flow rate + temperature)
Analog current 2-output type (flow rate + temperature)
●Compatible with the PFG200 series 3-screen display 4-channel flow monitor [New]
●Applicable fluid: Water, Ethylene glycol aqueous solution
●Lightweight: Max. 53% reduction (40 L/min, With temperature sensor)
●IO-Link compatible
●3-color/2-screen display
●Compatible with the temperature sensor & flow adjustment valve
●Fluid temperature: 0 to 90°C
PF3W7-Z: Analog voltage 2-output type (flow rate + temperature)
Analog current 2-output type (flow rate + temperature)
●Compatible with the PFG200 series 3-screen display 4-channel flow monitor [New]
●Applicable fluid: Water, Ethylene glycol aqueous solution
●Lightweight: Max. 53% reduction (40 L/min, With temperature sensor)
●IO-Link compatible
●3-color/2-screen display
●Compatible with the temperature sensor & flow adjustment valve
●Fluid temperature: 0 to 90°C
Field | Value | Value Details |
---|---|---|
Type | 5 | Remote Sensor Unit |
Rated Flow Range | 20 | 2 To 16 L/min |
Flow Adjustment Valve | S | Yes |
Thread Type | - | Rc |
Port Size | 04 | 1/2 |
Output Specifications | 1T | OUT1 Flow Rate:Analog 1 To 5 V;OUT2 Temperature:Analog 1 to 5 V;With Temperature Sensor |
Lead Wire | - | With Lead Wire With M8 Connector (3 m) |
Unit Printed On Label | - | Instantaneous Flow Rate:L/min;Temperature:℃ |
Bracket | R | With Bracket |
Calibration Certificate (Only Flow Sensor) | - | None |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
ZS-40-K | Bracket |
![]() |
ZS-40-A | With Connector Lead Wire |