![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: PF3A7□H Series 3-Color Display Digital Flow Switch For Large Flow
●A 4-screen display digital flow switch with pressure/temperature sensor (modular type) has been added.[New]
●Applicable fluid: Air, N2
●Flow ratio 100:1
A wide range of flow measurement is possible with 1 product.
●Improved resistance to moisture and foreign matter
●IO-Link compatible
●Applicable fluid: Air, N2
●Flow ratio 100:1
A wide range of flow measurement is possible with 1 product.
●Improved resistance to moisture and foreign matter
●IO-Link compatible
Field | Value | Value Details |
---|---|---|
Type | 7 | Integrated Display |
Rated Flow Range (Flow Range) | 03 | 30 To 3000 L/min |
Flow Type | H | Large Flow Type |
Thread Type | - | Rc |
Port Size | 10 | 1 |
Output Specifications | CS | OUT:NPN;FUNC:Analog Voltage Output External Input |
Option | - | With Lead Wire And M12 Connector (3 m) |
Remote Sensor Unit | M | SI Unit Only |
Calibration Certificate | A | Yes |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
ZS-37-A | Lead Wire With M12 Connector |