![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: PF2MC7 Series 3-Color 3-Screen IO-Link Compatible Display Digital Flow Switch
●Dry air, N2
●3-color/3-screen display
●A wide range of flow measurement is possible with 1 product.
Flow ratio 100:1, Smallest settable increment: 1 L/min
●Grease-free
●IO-Link compatible
●3-color/3-screen display
●A wide range of flow measurement is possible with 1 product.
Flow ratio 100:1, Smallest settable increment: 1 L/min
●Grease-free
●IO-Link compatible
Field | Value | Value Details |
---|---|---|
Type | 7 | Integrated Display |
Rated Flow Range | 102 | 10 To 1000 L/min |
Thread Type | F | G |
Port Size | 04 | 1/2 |
Output Specifications | L | OUT1: IO-Link/Switch Output (N/P); OUT2: - |
Option 1 | N | Without Lead Wire And M8 Connector |
Remote Sensor Unit | - | With Unit Switching Function |
Option 2 | - | None |
Calibration Certificate | - | None |