![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: PF2M7 Series 2-Color Display Digital Flow Switch
●3-Screen Display Digital Flow Monitor (Dedicated for the PF2M7) [New]
Allows for the monitoring of remote lines PFGM302 Series
●Dry air, N2, Ar, CO2
●A wide range of flow measurement is possible with 1 product.
Flow ratio 100:1, Smallest settable increment: 0.01 L/min
●Improved resistance to moisture and foreign matter
●Compact, Lightweight
Weight: 27.3% lighter (55g ⇒ 40g)
●Low current consumption: 35 mA or less
●Grease-free
●IO-Link compatible
Allows for the monitoring of remote lines PFGM302 Series
●Dry air, N2, Ar, CO2
●A wide range of flow measurement is possible with 1 product.
Flow ratio 100:1, Smallest settable increment: 0.01 L/min
●Improved resistance to moisture and foreign matter
●Compact, Lightweight
Weight: 27.3% lighter (55g ⇒ 40g)
●Low current consumption: 35 mA or less
●Grease-free
●IO-Link compatible
Field | Value | Value Details |
---|---|---|
Type | 7 | Integrated Display |
Rated Flow Range (Flow Range) | 50 | 0.5~50L/min |
Flow Adjustment Valve | - | Flow Adjustment Valve: None;Piping Entry Direction: Straight |
Port Size | C6 | Φ6mm |
Output Specifications | C | OUT1:NPN;OUT2:Analog 1 To 5 V ⇔ Analog 0 To 10 V |
Option 1 | - | Lead Wire With Connector (2 m) |
Unit Specifications | M | SI Unit Only |
Option 2 | - | Without Bracket |
Calibration Certificate | - | Without Calibration Certificate |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
ZS-33-D | With Connector Lead Wire |