![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheetManufacture discontinued since 1/2018, replacement series:PF3A7-H →New Series |
Specifications: PF2A Series For Air Digital Flow Switch High Flow Rate Type Integrated Display Type
●Integrated type and separate monitor type are available
●Switch output, accumulated pulse output, analog output
●Capable of switching back and forth between cumulative and instantaneous flow
●IP65
●4-channel Flow Monitor
4 independent flow rate ranges can be monitored by a single controller
●Switch output, accumulated pulse output, analog output
●Capable of switching back and forth between cumulative and instantaneous flow
●IP65
●4-channel Flow Monitor
4 independent flow rate ranges can be monitored by a single controller
Field | Value | Value Details |
---|---|---|
Flow Rate Range | 03 | 150 to 3000 L/min |
Thread Type | - | Rc |
Port Size | 10 | 1 |
Output Specification | 29 | NPN Open Collector 1 Output + Analog Output (4 to 20 Ma) |
Lead Wire | - | Lead Wire With M12 Connector (3 m) |
Remote Sensor Unit | M | Fixed SI Unit |
Made To Order | - | Standard |