![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: PA3000·5000 Series Process Pump Automatically Operated Type(Internal Switching Type)/Air Operated Type(External Switching Type)
●Now with compact / energy saving / high-dispense-volume body material
polypropylene (PP)
●Compact: Height 185 mm x Width 134 mm x Depth 202 mm
●Lightweight: 3.0 kg (Polypropylene)
●Fluid contact body material:
Selectable from PP (polypropylene), aluminum or stainless steel
●Automatically operated type and air operated type are available
●Self-priming makes priming unnecessary
polypropylene (PP)
●Compact: Height 185 mm x Width 134 mm x Depth 202 mm
●Lightweight: 3.0 kg (Polypropylene)
●Fluid contact body material:
Selectable from PP (polypropylene), aluminum or stainless steel
●Automatically operated type and air operated type are available
●Self-priming makes priming unnecessary
Field | Value | Value Details |
---|---|---|
Products Complying With The ATEX Directive | - | None |
Body Size | 3 | 3/8 Standard |
Material of Body Wetted Areas | 1 | ADC12(Aluminum) |
Diaphragm Material | 1 | PTFE |
Actuation | 0 | Automatically Operated |
Thread Type | F | G |
Bore Size | 03 | 3/8" |
Option | N | With Silencer |
Made To Order | - | Standard |