WEB Catalog

Product Information »  WEB Catalog

Product Part Number:
P601010-13-2

2D/3D CADWEB Catalog
Specifications: Digital Pressure Switch ZSE30A Assembly For Vacuum Regulators Series IRV10/20
●Allows adjustment of vacuum line pressure
●Single sided connections series
●Weight reduced by 20% (Compared with the existing IRV2000 with
 IRV20 fitting)
●Built-in One-touch fittings
●Easy to attach/detach the pressure gauge or digital pressure switch due
 to attachment by clip
●Mounting direction of the pressure gauge or digital pressure switch can
 be changed. (Standard connections only)
●Mounting angle of the pressure gauge or digital pressure switch can be
 changed easily (in 60 degree increments)
Field Value Value Details
Digital Pressure Switch 2 PNP Open Collector 1 Output,Lead Wire With Connector (Length 2m)

Go Top