![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: NCA1 Series NFPA Air Cylinder Double Acting, Single Rod
Field | Value | Value Details |
---|---|---|
Built-in Magnet | D | With Auto Switch (Built-in Magnet) |
Type | - | Standard Cylinder |
Mounting Style | U | MT1,Rod Trunnion |
Bore Size | 200 | 2" |
Cylinder Stroke | 0200 | 2" |
Cushion Type | - | Both Ends Air Cushion |
Rod Boot | - | Without Boot |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |