![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MY3A/3B Series Mechanically Jointed Rodless Cylinder/Basic Type
●This space-saving cylinder reduces the height by maximum of 36% and length by maximum of 140 mm compared to the mechanically jointed rodless cylinder, series MY1B
Field | Value | Value Details |
---|---|---|
Type | B | Standard Type Air Cushion |
Bore Size | 16 | Bore Size 16 mm |
Port Thread Type | - | Rc |
Cylinder Stroke | 100 | Standard Stroke 100 mm |
Stroke Adjusting Unit Symbol | L | Left Side:L With Low Load Shock Absorber+Adjustment Bolt,Right Side:L With Low Load Shock Absorber+Adjustment Bolt |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GR-S-010 | Grease Pack |
![]() |
GR-S-020 | Grease Pack |
- | MY3B16-PS | Replacement Parts Seal Kit |
- | MY3B16-16C-100 | Replacement Parts Seal Kit:Seal belt |
- | MY3B16-16B-100 | Replacement Parts Seal Kit:Dust Seal Band |
![]() |
KA00309 | Replacement Parts O-ring |
- | MYA16-15-R6656 | Replacement Parts Seal Kit |
![]() |
RB0806 | Shock Absorbers |
![]() |
MY3B-A16L2 | Stroke Adjustment Unit |
![]() |
MY3B-A16L1 | Stroke Adjustment Unit |