![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MY3A/3B Series Mechanically Jointed Rodless Cylinder/Basic Type
●This space-saving cylinder reduces the height by maximum of 36% and length by maximum of 140 mm compared to the mechanically jointed rodless cylinder, series MY1B
Field | Value | Value Details |
---|---|---|
Type | A | Short Type Rubber Bumper |
Bore Size | 25 | Bore Size 25 mm |
Port Thread Type | - | Rc |
Cylinder Stroke | 700 | Standard Stroke 700 mm |
Stroke Adjusting Unit Symbol | - | Left Side:Without Unit,Right Side:Without Unit |
Auto Switch | M9BL | Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V) |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GR-S-010 | Grease Pack |
![]() |
GR-S-020 | Grease Pack |
- | MY3A25-PS | Replacement Parts Seal Kit |
- | MY3A25-16C-700 | Replacement Parts Seal Kit:Dust Seal Band |
- | MY3A25-16B-700 | Replacement Parts Seal Kit |
![]() |
KA00309 | Replacement Parts O-ring |
- | MYA25-15-R6657 | Replacement Parts Seal Kit |