![]() |
Product Part Number: |
Specifications: MY2H/HT Series Mechanically Jointed Rodless Cylinder Linear Guide Type
●Reduces the height by maximum of 30% compared to the mechanically jointed rodless cylinder, series MY1H. Furthermore, possible to replace the cylinder for the drive unit while the workpiece is mounted
Field | Value | Value Details |
---|---|---|
Guide | HT | Linear Guide, Double Axis |
Bore Size | 25 | Bore Size 25 mm |
Port Thread Type | - | M Thread,Rc |
Stroke | 400 | Stroke 400 mm |
Stroke Adjusting Unit Symbol | L | Left Side:L With Low Load Shock Absorber,Right Side:L With Low Load Shock Absorber |
Auto Switch | M9BWSDPC | 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V) |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | XC56 | With Knock Pin Holes |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GR-S-010 | Grease Pack |
![]() |
GR-S-020 | Grease Pack |
![]() |
RB1412 | Adjusters Shock Absorber (RJ) |
![]() |
MY2HT-A25L2 | Stroke Adjustment Unit |
![]() |
MY2HT-A25L1 | Stroke Adjustment Unit |
![]() |
KA00309 | Replacement Parts O-ring |
- | MY2B25-PS | Replacement Parts Seal Kit |
- | MY2BH25G-50 | Replacement Parts Drive Unit (Cylinder) Replacement |
- | MY2BH25G-100 | Replacement Parts Drive Unit (Cylinder) Replacement |
- | MY2BH25G-150 | Replacement Parts Drive Unit (Cylinder) Replacement |
- | MY2BH25G-200 | Replacement Parts Drive Unit (Cylinder) Replacement |
- | MY2BH25G-250 | Replacement Parts Drive Unit (Cylinder) Replacement |
- | MY2BH25G-300 | Replacement Parts Drive Unit (Cylinder) Replacement |
- | MY2BH25G-350 | Replacement Parts Drive Unit (Cylinder) Replacement |
- | MY2BH25G-400 | Replacement Parts Drive Unit (Cylinder) Replacement |
- | MY2BH25G-450 | Replacement Parts Drive Unit (Cylinder) Replacement |
- | MY2BH25G-500 | Replacement Parts Drive Unit (Cylinder) Replacement |
- | MY2BH25G-550 | Replacement Parts Drive Unit (Cylinder) Replacement |
- | MY2BH25G-600 | Replacement Parts Drive Unit (Cylinder) Replacement |
- | MY25-16C-400 | Replacement Parts Seal Kit:Seal belt |
- | MY2H25-16B-400 | Replacement Parts Seal Kit:Dust Seal Band |