![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MY1M Series Mechanically Jointed Rodless Cylinder Slide Bearing Guide Type
●With 5 standardized guide types
●A variety of applications are available based on the load mass and required accuracy
●A variety of applications are available based on the load mass and required accuracy
Field | Value | Value Details |
---|---|---|
Bore Size | 25 | Bore Size 25 mm |
Port Thread Type | - | M Thread(Φ16~Φ20),Rc(Φ25~Φ63) |
Piping | - | Standar |
Cylinder Stroke | 200 | Standard Stroke 200 mm |
Stroke Adjusting Unit Symbol | - | Left Side:Without Unit,Right Side:Without Unit |
Auto Switch | M9PL | Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V) |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
MY-S25A | Side Support A |
![]() |
MY-S25B | Side Support B |
![]() |
KA00311 | Replacement Parts O-ring |
- | MY1M25-PS | Replacement Parts Seal Kit |
- | MY25-16C-200 | Replacement Parts Seal Kit:Seal belt |
- | MY25-16B-200 | Replacement Parts Seal Kit |
- | MY25-16BW-200 | Replacement Parts Seal Kit |
![]() |
GR-S-010 | Grease Pack |