![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MY1H Series Mechanically Jointed Rodless Cylinder High Precision Guide Type
●Stable suction position, Improved ease of removal
●Pad form: Flat type with groove, Bellows type with ribs and groove
●Mounting: Male thread, Female thread
●Vacuum inlet direction: Vertical, Lateral
●Vacuum inlet: Male thread, Female thread
●Buffer Without, With
[Buffer stroke [mm]: 10, 30, 50]
●Pad form: Flat type with groove, Bellows type with ribs and groove
●Mounting: Male thread, Female thread
●Vacuum inlet direction: Vertical, Lateral
●Vacuum inlet: Male thread, Female thread
●Buffer Without, With
[Buffer stroke [mm]: 10, 30, 50]
Field | Value | Value Details |
---|---|---|
Bore Size | 20 | Bore Size 20 mm |
Port Thread Type | - | M Thread(Φ10 To Φ20),Rc(Φ25 To Φ40) |
Piping | - | Standar |
Cylinder Stroke | 1000 | |
Stroke Adjusting Unit Symbol | L6L | Left Side:L With Low Load Shock Absorber+Adjustment Bolt,With Short Spacer,Right Side:L With Low Load Shock Absorber+Adjustment Bolt |
End Lock Position | - | Without End Lock |
Auto Switch | - | Without Auto Switch (With Built-in Magnet) |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GR-S-010 | Grease Pack |
![]() |
GR-S-020 | Grease Pack |
- | MYH16-15BK2900B | Replacement Parts Seal Kit |
![]() |
MY-S20A | Side Support A |
![]() |
MY-S20B | Side Support B |
![]() |
KA00309 | Replacement Parts O-ring |
![]() |
KB00257 | Replacement Parts Seal Kit |
![]() |
KB00202 | Replacement Parts Seal Kit |
![]() |
KA00057 | Replacement Parts Seal Kit |
- | MYH20-15BK2901B | Replacement Parts Seal Kit |
- | MY1H20-PS | Replacement Parts Seal Kit |
- | MY20-16C-1000 | Replacement Parts Seal Kit:Seal belt |
- | MY20-16B-1000 | Replacement Parts Seal Kit:Dust Seal Band |
![]() |
MYH-A20L2 | Stroke Adjustment Unit |
![]() |
MYH-A20L1-6 | Stroke Adjustment Unit |
![]() |
MYH-A20L1-6N | Spacer |
![]() |
RB0806 | Shock Absorbers |