![]() |
Product Part Number: |
Specifications: MY1C Series Mechanically Jointed Rodless Cylinder Cam Follower Guide Type
●With 5 standardized guide types
●A variety of applications are available based on the load mass and required accuracy
●A variety of applications are available based on the load mass and required accuracy
Field | Value | Value Details |
---|---|---|
Bore Size | 32 | Bore Size 32 mm |
Port Thread Type | - | M Thread(Φ16~Φ20),Rc(Φ25~Φ63) |
Piping | G | Centralized Piping Type |
Cylinder Stroke | 500 | Standard Stroke 500 mm |
Stroke Adjusting Unit Symbol | H | Left Side:H With High Load Shock Absorber+Adjustment Bolt,Right Side:H With High Load Shock Absorber+Adjustment Bolt |
Auto Switch | M9BWL | 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V) |
Number Of Auto Switches | 3 | |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
MY-S32A | Side Support A |
![]() |
MY-S32B | Side Support B |
![]() |
KA00320 | Replacement Parts O-ring |
- | MY1M32-PS | Replacement Parts Seal Kit |
- | MY32-16C-500 | Replacement Parts Seal Kit:Seal belt |
- | MY32-16B-500 | Replacement Parts Seal Kit |
- | MY32-16BW-500 | Replacement Parts Seal Kit |
![]() |
MYM-A32H2 | Stroke Adjustment Unit |
![]() |
MYM-A32H1 | Stroke Adjustment Unit |
![]() |
RB2015 | Shock Absorbers |
![]() |
GR-S-010 | Grease Pack |