![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MY1C Series Mechanically Jointed Rodless Cylinder Cam Follower Guide Type
●With 5 standardized guide types
●A variety of applications are available based on the load mass and required accuracy
●A variety of applications are available based on the load mass and required accuracy
Field | Value | Value Details |
---|---|---|
Bore Size | 16 | Bore Size 16 mm |
Port Thread Type | - | M Thread(Φ16~Φ20),Rc(Φ25~Φ63) |
Piping | G | Centralized Piping Type |
Cylinder Stroke | 300 | Standard Stroke 300 mm |
Stroke Adjusting Unit Symbol | L | Left Side:L With Low Load Shock Absorber+Adjustment Bolt,Right Side:L With Low Load Shock Absorber+Adjustment Bolt |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
MY-S16A | Side Support A |
![]() |
MY-S16B | Side Support B |
![]() |
KA00309 | Replacement Parts O-ring |
- | MY1M16-PS | Replacement Parts Seal Kit |
- | MY16-16C-300 | Replacement Parts Seal Kit:Seal belt |
- | MY16-16B-300 | Replacement Parts Seal Kit:Dust Seal Band |
- | MY16-16BW-300 | Replacement Parts Seal Kit:Dust Seal Band |
![]() |
MYM-A16L2 | Stroke Adjustment Unit |
![]() |
MYM-A16L1 | Stroke Adjustment Unit |
![]() |
RB0806 | Shock Absorbers |
![]() |
GR-S-010 | Grease Pack |