![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MY1B Series Mechanically Jointed Rodless Cylinder Basic Type
●With 5 standardized guide types
●A variety of applications are available based on the load mass and required accuracy
●A variety of applications are available based on the load mass and required accuracy
Field | Value | Value Details |
---|---|---|
Bore Size | 50 | Bore Size 50 mm |
Port Thread Type | - | M Thread(Φ10~Φ20),Rc(Φ25~Φ100) |
Piping | - | Standar |
Cylinder Stroke | 1000 | Standard Stroke 1000 mm |
Stroke Adjusting Unit Symbol | - | Left Side:Without Unit,Right Side:Without Unit |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
MY-S32A | Side Support A |
![]() |
MY-S32B | Side Support B |
![]() |
MY-J50 | Floating Bracket |
![]() |
KA00402 | Replacement Parts Seal Kit |
- | MY1B50-PS | Replacement Parts Seal Kit |
- | MYB50-15CA7165B | Replacement Parts Seal Kit |
- | MY50-16C-1000 | Replacement Parts Seal Kit:Seal belt |
- | MY50-16B-1000 | Replacement Parts Seal Kit |
- | MY50-16BW-1000 | Replacement Parts Seal Kit |
![]() |
GR-S-010 | Grease Pack |