![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MXY Series Air Slide Table Long Stroke Type
●High rigidity and high accuracy
●Maximum of 400 strokes
●Maximum of 400 strokes
Field | Value | Value Details |
---|---|---|
Bore Size | 6 | Bore Size 6 mm |
Cylinder Stroke | 100 | Standard Stroke 100 mm |
Adjuster Option | - | Rubber Stopper |
One Side Centralized Piping/Switch Rail | - | One side centralized piping, With switch rail |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | CD-P11 | Contact Protection Box |
- | CD-P12 | Contact Protection Box |
![]() |
GR-S-010 | Grease Pack |
![]() |
GR-S-020 | Grease Pack |
- | MXY6-PS | Replacement Parts Seal Kit |
![]() |
MXY-A627 | Adjustment Bolt |
![]() |
MXY-A638 | Adjustment Bolt |